Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
PNA - PERIFLEX® elastic coupling - Torque: 50 to 2400Nm
Bill of material
HPC - PNA2-203R 0/0
REF
Part number
PNA2-203R 0/0
TYPEG
Bore / Pre bore on left
Full
TYPED
Bore / Pre bore on right
Full
AG
Left bore ØAG
mm
AD
Right bore ØAD
mm
TCN
Nominal Torque TCN
50 Nm
CS
Tightening torque
4 Nm
A
ØA
104 mm
B
ØB
54 mm
C
ØC
40 mm
L
70 mm
M
30 mm
N
8 mm
O
16 mm
P
66 mm
VM
Max. speed
5000 tr/min
MI
Moment of inertia
0.001 kgm²
NV
Number of screw
12
VIS
Screw
M6 mm
CM
Max. torque TCmaxi.
150 Nm
MAS
Weight
1.15 kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.